IESNA:LM-63-2002
[TEST]P1437818
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9B-840-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 9xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.75A 329.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37496.2
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5222.6 5254.6 4956.2 4369.9 4039.5 4007.6 4028.9 4114.1 4284.7 4508.5 4753.6 5254.6 6352.4 7695.4 9219.5 10711.7 11862.8 12758.1 
13845.2 14580.7 14975.0 15017.7 14133.0 13301.7 12587.6 11244.6 8494.7 5766.2 4604.4 3027.0 1097.8 586.2 394.4 213.2 149.2 85.3 0.0 
5222.6 5265.2 4966.8 4391.3 4060.8 4018.2 4050.2 4135.5 4295.3 4540.5 4796.3 5265.2 6363.1 7748.6 9347.4 10743.7 11969.4 13013.9 
13951.8 14708.6 15198.9 15230.8 14260.9 13429.6 12651.5 11287.2 8654.6 5947.4 4604.4 3037.6 1097.8 607.5 405.0 223.8 149.2 85.3 0.0 
5222.6 5254.6 4988.1 4476.5 4114.1 4060.8 4092.8 4188.7 4359.3 4625.7 4924.2 5350.5 6288.4 7738.0 9315.4 10892.9 12342.4 13557.5 
14719.2 15753.1 16339.3 16541.8 16296.7 15198.9 14260.9 13195.1 10402.6 7002.6 4966.8 3378.7 1481.5 714.1 479.6 319.8 245.1 138.6 0.0 
5222.6 5265.2 5041.4 4583.1 4220.7 4178.1 4188.7 4295.3 4497.8 4796.3 5201.3 5702.2 6384.4 7674.0 9294.1 11074.1 12704.8 14122.4 
15465.3 16627.1 17447.8 17970.0 18055.3 17906.1 17213.3 15966.3 15028.3 13514.8 10860.9 6896.0 2760.5 1140.4 703.5 458.3 330.4 
159.9 0.0 
5222.6 5286.6 5116.0 4828.2 4444.5 4369.9 4412.6 4540.5 4775.0 5148.0 5648.9 6277.8 6970.6 7940.5 9326.1 11095.4 13077.8 14879.1 
16232.7 17415.8 18300.5 18897.3 19366.3 19845.9 20027.1 19664.7 19067.9 18097.9 15795.7 11202.0 5926.1 2270.2 1097.8 586.2 330.4 
159.9 0.0 
5222.6 5275.9 5190.6 5052.1 4817.6 4689.7 4775.0 4998.8 5275.9 5659.6 6245.8 7013.2 7919.2 8825.1 9986.9 11553.7 13440.2 15284.1 
16850.9 17724.9 18396.4 19089.2 19813.9 20762.5 21689.8 22403.9 22734.3 22872.9 21103.6 16094.2 9581.9 3901.0 1502.8 703.5 341.1 
149.2 0.0 
5222.6 5318.5 5286.6 5297.2 5297.2 5286.6 5371.8 5638.3 6032.6 6576.2 7247.7 8100.4 9102.3 10296.0 11660.3 13237.7 14538.0 15774.4 
16840.3 17788.8 18684.2 19579.5 20815.8 22137.5 23277.9 23672.3 22755.7 20975.7 18769.4 15305.4 9326.1 3645.2 1172.4 564.9 245.1 
74.6 0.0 
5222.6 5307.9 5350.5 5457.1 5627.6 5851.5 6203.2 6565.6 7055.9 7652.7 8441.4 9454.0 10637.1 12054.6 13621.4 15284.1 16627.1 17575.7 
18375.1 19238.4 20368.2 21647.2 22830.3 23640.3 22840.9 21146.2 19078.5 16403.3 12385.0 7162.4 3421.3 1748.0 980.6 575.6 362.4 
127.9 0.0 
5222.6 5307.9 5414.5 5595.7 5872.8 6267.1 6789.4 7418.2 8175.0 9006.3 9986.9 11138.0 12481.0 14058.4 15849.0 17511.7 18833.4 19909.9 
20751.9 21913.6 23437.8 24919.3 25782.6 25111.2 23373.8 21466.0 18748.1 14282.2 9070.3 4711.0 2558.0 1449.5 980.6 692.8 405.0 159.9 
0.0 
5222.6 5297.2 5403.8 5638.3 5958.0 6395.0 6970.6 7620.7 8473.4 9315.4 10360.0 11575.0 13088.5 14697.9 16627.1 18503.0 20165.7 21647.2 
22915.5 24450.3 26486.1 28116.8 28873.6 27935.6 25686.7 22585.1 18481.6 12907.3 7130.5 3634.5 1982.5 1236.4 831.4 564.9 351.7 181.2 
0.0 
5222.6 5254.6 5361.2 5606.3 5968.7 6437.7 6981.2 7738.0 8558.7 9464.6 10562.5 11798.8 13269.7 14868.5 16765.6 18716.1 20261.6 21604.6 
22649.1 23821.5 25303.0 26155.7 26081.1 24418.4 21572.6 18225.8 14335.5 9390.0 5030.8 2483.4 1502.8 937.9 628.8 362.4 245.1 106.6 0.0 
5222.6 5243.9 5329.2 5542.4 5862.1 6288.4 6810.7 7439.6 8228.3 9006.3 9901.6 10924.8 12097.3 13440.2 14964.4 16659.1 18204.5 19376.9 
20325.5 21316.8 22276.0 22510.5 21860.4 19718.0 16936.2 13855.9 10626.4 6874.7 3623.9 1875.9 1204.4 778.1 458.3 234.5 149.2 74.6 0.0 
5222.6 5212.0 5265.2 5414.5 5659.6 6000.7 6405.7 6874.7 7396.9 7983.1 8580.0 9262.1 10093.5 11020.8 12171.9 13493.5 14527.4 15358.7 
15689.1 15742.4 15614.5 14591.3 12651.5 9645.8 6842.7 4913.5 3527.9 2280.9 1332.3 874.0 586.2 394.4 245.1 127.9 64.0 21.3 0.0 
5222.6 5148.0 5073.4 5062.7 5084.1 5158.7 5233.3 5275.9 5329.2 5286.6 5158.7 4956.2 4806.9 4796.3 5041.4 5371.8 5425.1 4913.5 4103.5 
3346.7 2558.0 1875.9 1470.9 1172.4 948.6 767.4 596.9 447.7 330.4 245.1 181.2 127.9 85.3 42.6 10.7 10.7 0.0 
5222.6 5020.1 4796.3 4572.4 4359.3 4146.1 3869.0 3400.0 2803.2 2280.9 2057.1 2067.7 2206.3 2430.1 2600.6 2558.0 2185.0 1694.7 1257.7 1012.5 
895.3 831.4 746.1 639.5 522.3 437.0 351.7 309.1 266.5 234.5 191.9 159.9 106.6 42.6 10.7 0.0 0.0 
5222.6 4956.2 4561.8 4135.5 3709.1 3186.9 2483.4 1811.9 1534.8 1481.5 1470.9 1470.9 1492.2 1524.1 1438.9 1161.8 874.0 735.4 650.2 575.6 532.9 
490.3 447.7 405.0 373.0 351.7 319.8 245.1 181.2 138.6 85.3 53.3 21.3 10.7 0.0 0.0 0.0 
5222.6 4870.9 4338.0 3751.8 3090.9 2323.5 1609.4 1385.6 1332.3 1268.3 1215.1 1172.4 1129.8 1065.8 927.3 735.4 628.8 532.9 458.3 415.7 373.0 
351.7 319.8 309.1 277.1 245.1 213.2 181.2 138.6 95.9 74.6 42.6 21.3 0.0 0.0 0.0 0.0 
5222.6 4796.3 4114.1 3421.3 2611.3 1716.0 1396.2 1311.0 1247.0 1172.4 1097.8 1001.9 916.6 820.7 703.5 607.5 522.3 447.7 394.4 362.4 330.4 309.1 
287.8 266.5 245.1 223.8 191.9 149.2 127.9 106.6 74.6 42.6 10.7 0.0 0.0 0.0 0.0 
5222.6 4700.3 3986.2 3133.6 2195.6 1470.9 1343.0 1279.0 1204.4 1129.8 1033.9 916.6 810.0 703.5 607.5 532.9 469.0 405.0 373.0 341.1 309.1 287.8 266.5 
245.1 213.2 191.9 159.9 127.9 106.6 85.3 53.3 21.3 0.0 0.0 0.0 0.0 0.0 
5222.6 4679.0 3879.7 2984.3 1897.2 1406.9 1332.3 1268.3 1193.7 1108.5 1001.9 895.3 778.1 671.5 575.6 500.9 447.7 394.4 351.7 319.8 287.8 266.5 234.5 
213.2 191.9 149.2 117.2 106.6 85.3 64.0 32.0 10.7 0.0 0.0 0.0 0.0 0.0 
5222.6 4668.4 3826.4 2856.4 1758.6 1396.2 1321.6 1257.7 1193.7 1108.5 991.2 874.0 756.7 660.8 575.6 511.6 458.3 415.7 362.4 319.8 277.1 255.8 223.8 
202.5 170.5 117.2 85.3 74.6 53.3 32.0 21.3 0.0 0.0 0.0 0.0 0.0 0.0 
5222.6 4625.7 3815.7 2867.1 1748.0 1385.6 1321.6 1257.7 1183.1 1097.8 991.2 874.0 767.4 671.5 586.2 522.3 469.0 415.7 362.4 319.8 277.1 255.8 223.8 
202.5 170.5 117.2 85.3 64.0 53.3 32.0 10.7 0.0 0.0 0.0 0.0 0.0 0.0 
